Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 064 roller lever L
  2. 064 Rollenschwenkhebel L
064 Rollenschwenkhebel L

064 Rollenschwenkhebel L

  • Metal enclosure
  • 184 mm x 111 mm x 149 mm (basic component)
  • 2 cable entries M 25 x 1.5
  • 3 or 4 Contacts
  • Actuator heads can be repositioned by 4 x 90°
6 Products
TL 064-01/02Y

TL 064-01/02Y

Item no. 101060832

Position switch

TL 064-03Y

TL 064-03Y

Item no. 101060780

Position switch

TL 064-12Y

TL 064-12Y

Item no. 101060754

Position switch

TL 064-20/10Y

TL 064-20/10Y

Item no. 101060793

Position switch

TL 064-30Y

TL 064-30Y

Item no. 101060767

Position switch

TL 461-11Y-RMS-1276-2/1801

TL 461-11Y-RMS-1276-2/1801

Item no. 101192138

Position switch

6 results found
null