Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 067
  2. 067 roller lever 2A
067 roller lever 2A

067 roller lever 2A

11 Products
T2A 067-11Y

T2A 067-11Y

Item no. 101060646

Position switch

T2A 067-02Y-RMS

T2A 067-02Y-RMS

Item no. 101060674

Position switch

T2A 067-01/01Y

T2A 067-01/01Y

Item no. 101060700

Position switch

T2A 067-01/01Y-RMS

T2A 067-01/01Y-RMS

Item no. 101169514

Position switch

T2A 067-11Y-2512-4

T2A 067-11Y-2512-4

Item no. 101183714

Position switch

T2A 067-02Y-2512-4

T2A 067-02Y-2512-4

Item no. 101215991

Position switch

T2A 067-11y-2512-4

T2A 067-11y-2512-4

Item no. 151183714

Position switch

T2A 067-02y-2512-4

T2A 067-02y-2512-4

Item no. 151215991

Position switch

T2A 067-20Y

T2A 067-20Y

Item no. 101060660

Position switch

T2A 067-02Y

T2A 067-02Y

Item no. 101060673

Position switch

T2A 067-01/01Y-2161

T2A 067-01/01Y-2161

Item no. 101123226

Position switch

11 results found