163045541
Item number:163045541

Product features
- bulk packaging (20 pcs.)
- for Ba9S LED's
Snap-on mounting
Ordering data
Note (Delivery capacity)Phased-out product
Article number (order number)163045541
EAN (European Article Number)4030661565194
eCl@ss number, version 12.027-37-13-02
eCl@ss number, version 11.027-37-13-02
eCl@ss number, version 9.027-37-13-02
ETIM number, version 7.0EC000041
ETIM number, version 6.0EC000041
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
Climatic stressEN 60068-2-30
VersionsLuminaire element
DesignSnap-on
Housing materialPlastic, thermoplastic, self-extinguishing
Gross weight180g
General data - Features
Probing possible Yes
Mechanical data
MountingContact carrier
Mechanical data - Connection technique
Cable section, minimum0.5 mm², flexible0.5 mm², rigid
Cable section, maximum1.5 mm², flexible2.5 mm², rigid
NoteAll indications including the conductor ferrules.
Tightening torque of Clips1Nm
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Length44mm
Width9mm
Height31mm
Ambient conditions
IP Degree of protection of clips or terminalsIP20
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 150 Hz, with 20 g
Restistance to shock30 g / 18 ms
Permissible installation altitude above sea level, maximum2,000m
Ambient temperature, switch element, maximum+60°C
Ambient temperature, switch element, minimum-25°C
Ambient conditions - Insulation values
Degree of pollution3
Electrical data
Rated operating voltage250VAC
Electrical power consumption, maximum0.5W
Other data
Note (applications)Compatible with SMF contact carrierLamp socket, Product line CLP, Type series CLP, Front mounting switch
Scope of delivery
Scope of delivery20 pieces
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/08/2026, 11:37