Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Schmersal
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
  1. 235
  2. 235 angle roller lever K4
235 angle roller lever K4

235 angle roller lever K4

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
7 Products
TK4 235-02Z

TK4 235-02Z

Item no. 151091566

Position switch with safety function

TK4 235-11Z

TK4 235-11Z

Item no. 151091564

Position switch with safety function

TK4 235-20Z

TK4 235-20Z

Item no. 151091565

Position switch

ZK4 235-11Z-M20

ZK4 235-11Z-M20

Item no. 151169325

Position switch with safety function

ZK4 235-11zr-1816

ZK4 235-11zr-1816

Item no. 151204926

Position switch with safety function

ZK4 235-02Z

ZK4 235-02Z

Item no. 151149553

Position switch with safety function

ZK4 235-11Z-2716-1

ZK4 235-11Z-2716-1

Item no. 157000170

Position switch with safety function

7 results found