Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 235
  2. 235 offset roller lever 1R
235 offset roller lever 1R

235 offset roller lever 1R

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
11 Products
T1R 235-02Z

T1R 235-02Z

Item no. 151136901

Position switch with safety function

T1R 235-02Z-ST

T1R 235-02Z-ST

Item no. 153001107

Position switch with safety function

T1R 235-11Z-M20

T1R 235-11Z-M20

Item no. 151153063

Position switch with safety function

T1R 235-11Z-ST

T1R 235-11Z-ST

Item no. 153014697

Position switch with safety function

T1R 235-11ZUE-M20

T1R 235-11ZUE-M20

Item no. 151168390

Position switch with safety function

T1R 235-11ZUE-M20-U180

T1R 235-11ZUE-M20-U180

Item no. 151168547

Position switch with safety function

T1R 235-20Z

T1R 235-20Z

Item no. 151136900

Position switch

Z1R 235-02Z-M20

Z1R 235-02Z-M20

Item no. 151169229

Position switch with safety function

Z1R 235-11Z-1810

Z1R 235-11Z-1810

Item no. 151122320

Position switch with safety function

Z1R 235-11Z-M20

Z1R 235-11Z-M20

Item no. 151166167

Position switch with safety function

Z1R 235-11Z-M20-1810/2042

Z1R 235-11Z-M20-1810/2042

Item no. 151172163

Position switch with safety function

11 results found