Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 offset roller lever K
236 offset roller lever K

236 offset roller lever K

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
21 Products
TK 236-11Z-M20

TK 236-11Z-M20

Item no. 151168165

Position switch with safety function

TK 236-11ZUE

TK 236-11ZUE

Item no. 151145082

Position switch with safety function

TK 236-02Z

TK 236-02Z

Item no. 151092310

Position switch with safety function

TK 236-20Z

TK 236-20Z

Item no. 151092309

Position switch

ZK 236-02Z

ZK 236-02Z

Item no. 151149615

Position switch with safety function

ZK 236-11Z-M20

ZK 236-11Z-M20

Item no. 151161468

Position switch with safety function

TK 236-02ZH-M20

TK 236-02ZH-M20

Item no. 151172062

Position switch with safety function

TK 236-02Z-M16-U90-1297

TK 236-02Z-M16-U90-1297

Item no. 151151181

Position switch with safety function

TK 236-11Z-1637/2219

TK 236-11Z-1637/2219

Item no. 151148985

Position switch with safety function

ZK 236-11Z-M20-1297

ZK 236-11Z-M20-1297

Item no. 151172278

Position switch with safety function

ZK 236-11Z-M20-U180-2219

ZK 236-11Z-M20-U180-2219

Item no. 151161269

Position switch with safety function

ZK 236-11ZR-U270-1816

ZK 236-11ZR-U270-1816

Item no. 151151356

Position switch with safety function

ZK 236-11Z-U180

ZK 236-11Z-U180

Item no. 151108633

Position switch with safety function

ZK 236-11Z-U270

ZK 236-11Z-U270

Item no. 151212319

Position switch with safety function

TK 236-11Z-M16

TK 236-11Z-M16

Item no. 151214825

Position switch with safety function

ZK 236-11Z-M16

ZK 236-11Z-M16

Item no. 151208894

Position switch with safety function

ZK 236-11Z-ST

ZK 236-11Z-ST

Item no. 151195428

Position switch with safety function

ZK 236-11ZR-1816

ZK 236-11ZR-1816

Item no. 151114713

Position switch with safety function

ZK 236-11Z-ID

ZK 236-11Z-ID

Item no. 151178539

Position switch with safety function

TK 236-11ZUE-U180

TK 236-11ZUE-U180

Item no. 153040588

Position switch with safety function

TK 236-11ZUE-U270

TK 236-11ZUE-U270

Item no. 153040589

Position switch with safety function

21 results found