Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRIT
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 236
  2. 236 plunger S
236 plunger S

236 plunger S

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
79 Products
ZS 236-11Z-ST-2219

ZS 236-11Z-ST-2219

Item no. 151218829

Position switch with safety function

ZS 236-11Z-ST

ZS 236-11Z-ST

Item no. 151183439

Position switch with safety function

ZS 236-11ZR-ST-1816

ZS 236-11ZR-ST-1816

Item no. 151185088

Position switch with safety function

ZS 236-11zr-M20-2086-1

ZS 236-11zr-M20-2086-1

Item no. 151193694

Position switch with safety function

ZS 236-11ZR-M20-1816

ZS 236-11ZR-M20-1816

Item no. 151168172

Position switch with safety function

ZS 236-11ZR-M20-1519

ZS 236-11ZR-M20-1519

Item no. 151168175

Position switch with safety function

ZS 236-11ZR-M16-1816

ZS 236-11ZR-M16-1816

Item no. 153000277

Position switch with safety function

ZS 236-11ZR-M16-1519

ZS 236-11ZR-M16-1519

Item no. 151188610

Position switch with safety function

ZS 236-11ZR-M16-1297/1816

ZS 236-11ZR-M16-1297/1816

Item no. 151172808

Position switch with safety function

ZS 236-11ZR-1698

ZS 236-11ZR-1698

Item no. 151118448

Position switch with safety function

ZS 236-11ZR-1297/1519

ZS 236-11ZR-1297/1519

Item no. 151102662

Position switch with safety function

ZS 236-11z-M20-2907

ZS 236-11z-M20-2907

Item no. 153011862

Position switch with safety function

ZS 236-11Z-M20-2056

ZS 236-11Z-M20-2056

Item no. 151168173

Position switch with safety function

ZS 236-11Z-M20-1297

ZS 236-11Z-M20-1297

Item no. 151159683

Position switch with safety function

ZS 236-11Z-M20

ZS 236-11Z-M20

Item no. 151153775

Position switch with safety function

ZS 236-11Z-M16

ZS 236-11Z-M16

Item no. 151168176

Position switch with safety function

ZS 236-11Z-ID

ZS 236-11Z-ID

Item no. 151167870

Position switch with safety function

ZS 236-11Z-2219

ZS 236-11Z-2219

Item no. 151136712

Position switch with safety function

ZS 236-11Z-2107

ZS 236-11Z-2107

Item no. 151118058

Position switch with safety function

ZS 236-11Z-2042

ZS 236-11Z-2042

Item no. 151109331

Position switch with safety function

ZS 236-11Z-1986

ZS 236-11Z-1986

Item no. 151103863

Position switch with safety function

ZS 236-11Z-1946

ZS 236-11Z-1946

Item no. 151103331

Position switch with safety function

ZS 236-11Z-1637

ZS 236-11Z-1637

Item no. 151098420

Position switch with safety function

ZS 236-11Z-1467-3

ZS 236-11Z-1467-3

Item no. 151108809

Position switch with safety function

79 results found
null