Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 rod lever 10H
236 rod lever 10H

236 rod lever 10H

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • only for positioning tasks
  • Lever angle adjustable in 10° steps
18 Products
ZV10H 236-02Z

ZV10H 236-02Z

Item no. 151120108

Position switch

TV10H 236-11Z-M20

TV10H 236-11Z-M20

Item no. 151168169

Position switch

TV10H 236-02Z

TV10H 236-02Z

Item no. 151092343

Position switch

ZV10H 236-11Z-M20

ZV10H 236-11Z-M20

Item no. 151168178

Position switch

TV10H 236-11ZZ-M20-1776

TV10H 236-11ZZ-M20-1776

Item no. 151157456

Position switch

ZV10H 236-11Z-M16

ZV10H 236-11Z-M16

Item no. 151167150

Position switch

TV10H 236-20Z

TV10H 236-20Z

Item no. 151092342

Position switch

TV10H 236-02Z-M16

TV10H 236-02Z-M16

Item no. 151174479

Position switch

TV10H 236-11ZUE

TV10H 236-11ZUE

Item no. 151145104

Position switch

TV10H 236-11ZZ

TV10H 236-11ZZ

Item no. 151161473

Position switch

TV10H 236-20Z-1637

TV10H 236-20Z-1637

Item no. 151158257

Position switch

ZV10H 236-11Z-2753

ZV10H 236-11Z-2753

Item no. 151217108

Position switch

ZV10H 236-11Z-1183

ZV10H 236-11Z-1183

Item no. 151114224

Position switch

ZV10H 236-11z-M16-1183

ZV10H 236-11z-M16-1183

Item no. 153003712

Position switch

TV10H 236-20zz

TV10H 236-20zz

Item no. 153009369

Position switch

ZV10H 236-11Z-U90-2887

ZV10H 236-11Z-U90-2887

Item no. 153009790

Position switch

TV10H 236-11z-2924

TV10H 236-11z-2924

Item no. 153013003

Position switch

TV10H 236-02Z-1634

TV10H 236-02Z-1634

Item no. 151099499

Position switch

18 results found