Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 roller lever 14H
236 roller lever 14H

236 roller lever 14H

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • Lever angle adjustable in 10° steps
24 Products
ZV14H 236-11Z-M20

ZV14H 236-11Z-M20

Item no. 151156130

Position switch with safety function

TV14H 236-11Z-M20

TV14H 236-11Z-M20

Item no. 151166965

Position switch with safety function

TV14H 236-20Z

TV14H 236-20Z

Item no. 151101976

Position switch

TV14H 236-11Z-1058

TV14H 236-11Z-1058

Item no. 151103950

Position switch with safety function

TV14H 236-02Z

TV14H 236-02Z

Item no. 151098423

Position switch with safety function

TV14H 236-02Z-1297/1894

TV14H 236-02Z-1297/1894

Item no. 151112474

Position switch with safety function

TV14H 236-11Z-1297/1894

TV14H 236-11Z-1297/1894

Item no. 151102396

Position switch with safety function

TV14H 236-11Z-M20-1297

TV14H 236-11Z-M20-1297

Item no. 151169057

Position switch with safety function

TV14H 236-11Z-M20-1777

TV14H 236-11Z-M20-1777

Item no. 151157455

Position switch with safety function

TV14H 236-20ZH

TV14H 236-20ZH

Item no. 151145114

Position switch

TV14H 236-20Z-RMS

TV14H 236-20Z-RMS

Item no. 151125524

Position switch

ZV14H 236-02Z

ZV14H 236-02Z

Item no. 151148704

Position switch with safety function

ZV14H 236-11Z-1058

ZV14H 236-11Z-1058

Item no. 151103968

Position switch with safety function

ZV14H 236-11Z-M20-1297

ZV14H 236-11Z-M20-1297

Item no. 151165766

Position switch with safety function

ZV14H 236-02Z-1058

ZV14H 236-02Z-1058

Item no. 153001822

Position switch with safety function

ZV14H 236-11Z-ST-1637

ZV14H 236-11Z-ST-1637

Item no. 153004164

Position switch with safety function

TV14H 236-02Z-1058

TV14H 236-02Z-1058

Item no. 153004571

Position switch with safety function

TV14H 236-20Z-1807/1946

TV14H 236-20Z-1807/1946

Item no. 151103618

Position switch

TV14H 236-11Z-M16-1807

TV14H 236-11Z-M16-1807

Item no. 151141112

Position switch with safety function

TV14H 236-02Z-M16-1807

TV14H 236-02Z-M16-1807

Item no. 151146471

Position switch with safety function

TV14H 236-20Z-M16-1807

TV14H 236-20Z-M16-1807

Item no. 151168179

Position switch

TV14H 236-20Z-M20-1807

TV14H 236-20Z-M20-1807

Item no. 151171794

Position switch

ZV14H 236-11Z-U90-1853

ZV14H 236-11Z-U90-1853

Item no. 151111099

Position switch with safety function

ZV14H 236-11Z-2191

ZV14H 236-11Z-2191

Item no. 151129172

Position switch with safety function

24 results found