Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 roller lever 7H-2138
236 roller lever 7H-2138

236 roller lever 7H-2138

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • Lever angle adjustable in 10° steps
17 Products
TV7H 236-02Z-2138

TV7H 236-02Z-2138

Item no. 151141589

Position switch with safety function

TV7H 236-02ZH-2138

TV7H 236-02ZH-2138

Item no. 151173790

Position switch with safety function

TV7H 236-11Z-2138

TV7H 236-11Z-2138

Item no. 151122631

Position switch with safety function

TV7H 236-20Z-2138

TV7H 236-20Z-2138

Item no. 151185079

Position switch

ZV7H 236-11Z-2138

ZV7H 236-11Z-2138

Item no. 101122969

Position switch with safety function

ZV7H 236-02Z-2138

ZV7H 236-02Z-2138

Item no. 151160050

Position switch with safety function

ZV7H 236-11Z-2138

ZV7H 236-11Z-2138

Item no. 151122969

Position switch with safety function

ZV7H 236-11Z-M16-2138

ZV7H 236-11Z-M16-2138

Item no. 151169241

Position switch with safety function

ZV7H 236-11Z-2138-2

ZV7H 236-11Z-2138-2

Item no. 153040809

Position switch with safety function

ZV7H 236-11Z-1058/2138

ZV7H 236-11Z-1058/2138

Item no. 151176947

Position switch with safety function

TV7H 236-11Z-1058/2138

TV7H 236-11Z-1058/2138

Item no. 151183669

Position switch with safety function

TV7H 236-11Z-M16-2138

TV7H 236-11Z-M16-2138

Item no. 151186569

Position switch with safety function

ZV7H 236-02z-1058/2138

ZV7H 236-02z-1058/2138

Item no. 151218061

Position switch with safety function

TV7H 236-20Z-2138-2/1894

TV7H 236-20Z-2138-2/1894

Item no. 153001331

Position switch

ZV7H 236-11Z-M16-1058/2138-2

ZV7H 236-11Z-M16-1058/2138-2

Item no. 151216152

Position switch with safety function

TV7H 236-02Z-1058/2138

TV7H 236-02Z-1058/2138

Item no. 151218062

Position switch

TV7H 236-20Z-1894/2138-5

TV7H 236-20Z-1894/2138-5

Item no. 153010114

Position switch

17 results found