Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 256
  2. 256 offset roller lever 1R
256 offset roller lever 1R

256 offset roller lever 1R

  • Mounting details to EN 50047
  • Thermoplastic enclosure
  • Double-insulated
  • 58 mm x 50,5 mm x 31 mm
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
15 Products
Z1R 256-11Z

Z1R 256-11Z

Item no. 151112692

Position switch with safety function

Z1R 256-11Z-1283

Z1R 256-11Z-1283

Item no. 153052062

Position switch with safety function

T1R 256-11Z

T1R 256-11Z

Item no. 151112710

Position switch with safety function

T1R 256-02Z

T1R 256-02Z

Item no. 151136905

Position switch with safety function

T1R 256-11ZUE

T1R 256-11ZUE

Item no. 153033009

Position switch with safety function

Z1R 256-02zr-U180-1816

Z1R 256-02zr-U180-1816

Item no. 151197679

Position switch with safety function

Z1R 256-02zr-1816

Z1R 256-02zr-1816

Item no. 151197677

Position switch with safety function

Z1R 256-11ZR-1816

Z1R 256-11ZR-1816

Item no. 153009977

Position switch with safety function

Z1R 256-11Z-U90

Z1R 256-11Z-U90

Item no. 151188606

Position switch with safety function

Z1R 256-11Z-U90-1283

Z1R 256-11Z-U90-1283

Item no. 153009913

Position switch with safety function

Z1R 256-11Z-U180

Z1R 256-11Z-U180

Item no. 101216852

Position switch with safety function

Z1R 256-11Z-U270-1283

Z1R 256-11Z-U270-1283

Item no. 153009914

Position switch with safety function

Z1R 256-11ZR-U270-1816

Z1R 256-11ZR-U270-1816

Item no. 153053758

Position switch with safety function

Z1R 256-11ZR-U270-1816

Z1R 256-11ZR-U270-1816

Item no. 103053758

Position switch with safety function

T1R 256-11ZUE-1283

T1R 256-11ZUE-1283

Item no. 153051237

Position switch with safety function

15 results found