Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 256
  2. 256 roller lever 7H
256 roller lever 7H

256 roller lever 7H

  • Mounting details to EN 50047
  • Thermoplastic enclosure
  • Double-insulated
  • 58 mm x 50,5 mm x 31 mm
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • only for positioning tasks
  • Lever angle adjustable in 10° steps
8 Products
TV7H 256-02Z

TV7H 256-02Z

Item no. 101112757

Position switch

TV7H 256-11Z-M20

TV7H 256-11Z-M20

Item no. 151169659

Position switch

ZV7H 256-11z-2272/2654

ZV7H 256-11z-2272/2654

Item no. 153000141

Position switch

ZV7H 256-11z-2272/2654

ZV7H 256-11z-2272/2654

Item no. 103000141

Position switch

ZV7H 256-11Z-M20

ZV7H 256-11Z-M20

Item no. 151156132

Position switch

ZV7H 256-02Z

ZV7H 256-02Z

Item no. 151160048

Position switch

TV7H 256-11Z-2138

TV7H 256-11Z-2138

Item no. 151180650

Position switch with safety function

ZV7H 256-11Z-U270-2272/2654

ZV7H 256-11Z-U270-2272/2654

Item no. 153053709

Position switch

8 results found