2N L8 CENTRAL UNIT
Item number:103013040

Product features
- Central processing unit
Ordering data
Product type description2N L8 CENTRAL UNIT
Article number (order number)103013040
EAN (European Article Number)4030661488004
Approvals - Standards
CertificatesTÜV
General data
Gross weight3,429g
Mechanical data - Dimensions
Width300mm
Height170mm
Depth72mm
Ambient conditions
Ambient temperature+0 ... +40 °C
Electrical data
Operating voltage100 ... 240 VAC
Type of voltage rangeAC
Rated operating voltage100 ... 240 VAC
Operating current750mA
Electrical power consumption, maximum60W
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 31/10/2026, 09:23