Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Position switches (Archive)
  2. 332 Metal enclosure - EN 40041 with Actuator
Archive
332 Metal enclosure - EN 40041 with Actuator

332 Metal enclosure - EN 40041 with Actuator

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40 mm x 76 mm x 40 mm
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
  • Large contact break
  • High repeat accuracy of the switching points
  • Gold-plated solid siver contacts
  • Magnetic-storage snap action system
  • Switching system separated from snap action system, providing constant switching point independent of conatct wear
  • Design to EN 50041
22 Products
Z4VH 332-11Y-PG13,5
Archive

Z4VH 332-11Y-PG13,5

Item no. 101054569

Position switch with safety function

ZR 332-11Y-1338
Archive

ZR 332-11Y-1338

Item no. 101054564

Position switch with safety function

Z4V10H 332-11Y-M20
Archive

Z4V10H 332-11Y-M20

Item no. 101161686

Z4VH 332-11Y-ST
Archive

Z4VH 332-11Y-ST

Item no. 101147981

Position switch with safety function

ZR 332-11Y-M20
Archive

ZR 332-11Y-M20

Item no. 101150435

Position switch with safety function

ZS 332-11Y-M20
Archive

ZS 332-11Y-M20

Item no. 101149622

Position switch with safety function

Z4V7H 332-11Y-M20
Archive

Z4V7H 332-11Y-M20

Item no. 101152177

Z4V7H 332-11Y-M20-2138
Archive

Z4V7H 332-11Y-M20-2138

Item no. 101169905

Position switch with safety function

Z4VH 332-11Y-1172
Archive

Z4VH 332-11Y-1172

Item no. 101054584

Position switch with safety function

ZS 332-11Y-1560
Archive

ZS 332-11Y-1560

Item no. 101093339

Position switch with safety function

Z4VH 332-11Y-1225
Archive

Z4VH 332-11Y-1225

Item no. 101054581

Position switch with safety function

Z4V8H 332-11Y-RMS-1583-2
Archive

Z4V8H 332-11Y-RMS-1583-2

Item no. 101089851

Position switch with safety function

Z4V7H 332-11Y-1503
Archive

Z4V7H 332-11Y-1503

Item no. 101081697

Z4V10H 332-11Y-1183
Archive

Z4V10H 332-11Y-1183

Item no. 101087025

ZR 332-11Y-1759
Archive

ZR 332-11Y-1759

Item no. 101093074

Position switch with safety function

Z4VH 332-11Y-RMS
Archive

Z4VH 332-11Y-RMS

Item no. 101054573

Position switch with safety function

ZR 332-11Y-2274
Archive

ZR 332-11Y-2274

Item no. 101156662

Position switch with safety function

Z4VH 332-11Y-RVA
Archive

Z4VH 332-11Y-RVA

Item no. 101054572

Position switch with safety function

ZR 332-11Y-ST
Archive

ZR 332-11Y-ST

Item no. 101205646

Position switch with safety function

Z4VH 332-11Y-M20
Archive

Z4VH 332-11Y-M20

Item no. 101151773

Position switch with safety function

T2FH 232-04/04
Archive

T2FH 232-04/04

Item no. 101181588

Foot switch

ZFH 232-22
Archive

ZFH 232-22

Item no. 101181543

Foot switch

22 results found