Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 336
  2. 336 offset roller lever 1K
336 offset roller lever 1K

336 offset roller lever 1K

  • Design to EN 50041
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
8 Products
T1K 336-11Z-M20

T1K 336-11Z-M20

Item no. 151169334

Position switch with safety function

T1K 336-20Z

T1K 336-20Z

Item no. 151102907

Position switch

T1K 336-02Z

T1K 336-02Z

Item no. 151102908

Position switch with safety function

T1K 336-02ZH

T1K 336-02ZH

Item no. 101116808

Position switch with safety function

T1K 336-02Z-1172/1637

T1K 336-02Z-1172/1637

Item no. 151195446

Position switch with safety function

Z1K 336-11Z-RVA

Z1K 336-11Z-RVA

Item no. 153007877

Position switch with safety function

T1K 336-02Z-ST

T1K 336-02Z-ST

Item no. 151164022

Position switch with safety function

Z1K 336-11Z-RMS

Z1K 336-11Z-RMS

Item no. 153011758

Position switch with safety function

8 results found