Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 336
  2. 336 roller lever 7H
336 roller lever 7H

336 roller lever 7H

  • only for positioning tasks
  • Design to EN 50041
  • Thermoplastic enclosure
  • Lever angle adjustable in 10° steps
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
32 Products
T4V7H 336-20ZH

T4V7H 336-20ZH

Item no. 101060455

Position switch

T4V7H 336-11Z-RVA-2272/2654

T4V7H 336-11Z-RVA-2272/2654

Item no. 151204397

Position switch

T4V7H 336-11Z-1897-1

T4V7H 336-11Z-1897-1

Item no. 151208924

Position switch

Z4V7H 336-11Z-2272/2654

Z4V7H 336-11Z-2272/2654

Item no. 151210646

Position switch

T4V7H 336-11Z-1897-2

T4V7H 336-11Z-1897-2

Item no. 151212953

Position switch

Z4V7H 336-11Z-RVA-U90-1634-1/2272

Z4V7H 336-11Z-RVA-U90-1634-1/2272

Item no. 153008106

Position switch

Z4V7H 336-11z-2622

Z4V7H 336-11z-2622

Item no. 151214112

Position switch

T4V7H 336-02Z-RVA-2622-2

T4V7H 336-02Z-RVA-2622-2

Item no. 153012806

Position switch

T4V7H 336-11X-M20-1897

T4V7H 336-11X-M20-1897

Item no. 151156736

Position switch

T4V7H 336-02X-M20-1897/1637

T4V7H 336-02X-M20-1897/1637

Item no. 151162634

Position switch

T4V7H 336-02Z-M20

T4V7H 336-02Z-M20

Item no. 151161598

Position switch

T4V7H 336-11YR

T4V7H 336-11YR

Item no. 151158899

Position switch

T4V7H 336-11Z-1637

T4V7H 336-11Z-1637

Item no. 151101251

Position switch

T4V7H 336-11ZUE

T4V7H 336-11ZUE

Item no. 151060454

Position switch

Z4V7H 336-02Z-M20

Z4V7H 336-02Z-M20

Item no. 151165232

Position switch

Z4V7H 336-11Z-1637

Z4V7H 336-11Z-1637

Item no. 151094295

Position switch

Z4V7H 336-11Z-1752

Z4V7H 336-11Z-1752

Item no. 151113740

Position switch

TV7H 336-01/01Z

TV7H 336-01/01Z

Item no. 151084114

Position switch

TV7H 336-01/01Z-1637

TV7H 336-01/01Z-1637

Item no. 151099476

Position switch

Z4V7H 336-11Z-M20

Z4V7H 336-11Z-M20

Item no. 151155768

Position switch

Z4V7H 336-11Z-RVA-2272/2079-1

Z4V7H 336-11Z-RVA-2272/2079-1

Item no. 151216688

Position switch

T4V7H 336-20Z-M20

T4V7H 336-20Z-M20

Item no. 151171499

Position switch

T4V9H 336-11Z-1583-2

T4V9H 336-11Z-1583-2

Item no. 153000800

Position switch

T4V7H 336-11Z-M20

T4V7H 336-11Z-M20

Item no. 151168153

Position switch

32 results found