Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 336
  2. 336 roller lever 7H-1058
336 roller lever 7H-1058

336 roller lever 7H-1058

  • with rubber roller 50 mm diameter
  • Lever angle adjustable in 10° steps
  • Design to EN 50041
  • Thermoplastic enclosure
  • Double-insulated
  • suitable for elevators
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
7 Products
Z4V7H 336-11Z-M20-1058

Z4V7H 336-11Z-M20-1058

Item no. 151171820

Position switch

T4V7H 336-02Z-1058

T4V7H 336-02Z-1058

Item no. 151109613

Position switch

T4V7H 336-11Z-M20-1058

T4V7H 336-11Z-M20-1058

Item no. 151171817

Position switch

T4V7H 336-11Z-1897-6

T4V7H 336-11Z-1897-6

Item no. 153047218

Position switch

T4V7H 336-20Z-1058

T4V7H 336-20Z-1058

Item no. 151103554

Position switch

Z4V7H 336-02Z-M20-1058

Z4V7H 336-02Z-M20-1058

Item no. 151160539

Position switch

T4V7H 336-11Z-1058/2172-1

T4V7H 336-11Z-1058/2172-1

Item no. 153037834

Position switch

7 results found