Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 355
  2. 355 offset roller lever 1K
355 offset roller lever 1K

355 offset roller lever 1K

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 66,7 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • Switching points to EN 50041
12 Products
T1K 355-12Z-M20-1637

T1K 355-12Z-M20-1637

Item no. 101173619

Position switch with safety function

T1K 355-11Z

T1K 355-11Z

Item no. 151102912

Position switch with safety function

T1K 355-20Z

T1K 355-20Z

Item no. 151103855

Position switch

Z1K 355-11Z-M20

Z1K 355-11Z-M20

Item no. 151156133

Position switch with safety function

T1K 355-03Z-M20

T1K 355-03Z-M20

Item no. 151173394

Position switch with safety function

Z1K 355-02Z-M20

Z1K 355-02Z-M20

Item no. 151173410

Position switch with safety function

T1K 355-03ZH

T1K 355-03ZH

Item no. 151148282

Position switch with safety function

T1K 355-02Z

T1K 355-02Z

Item no. 151103856

Position switch with safety function

Z1K 355-11Z-RVA

Z1K 355-11Z-RVA

Item no. 151133878

Position switch with safety function

T1K 355-12ZUE

T1K 355-12ZUE

Item no. 151148284

Position switch with safety function

T1K 355-12Z

T1K 355-12Z

Item no. 153000024

Position switch with safety function

T1K 355-11ZUE-RMS

T1K 355-11ZUE-RMS

Item no. 153001292

Position switch with safety function

12 results found