Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 355
  2. 355 roller lever 7H
355 roller lever 7H

355 roller lever 7H

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 66,7 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • only for positioning tasks
  • Mounting details to EN 50041
  • Switching points to EN 50041
13 Products
T4V7H 355-02Z-1583-2

T4V7H 355-02Z-1583-2

Item no. 101181001

Position switch

T4V7H 355-02Z-M20

T4V7H 355-02Z-M20

Item no. 151169624

Position switch

T4V7H 355-03Z

T4V7H 355-03Z

Item no. 101172663

Position switch

T4V7H 355-11Z

T4V7H 355-11Z

Item no. 151082480

Position switch

T4V7H 355-12Z-M20

T4V7H 355-12Z-M20

Item no. 151173081

Position switch

T4V7H 355-12ZUE

T4V7H 355-12ZUE

Item no. 151148300

Position switch

T4V7H 355-20Z

T4V7H 355-20Z

Item no. 151082481

Position switch

T4V7H 355-20Z-RMS

T4V7H 355-20Z-RMS

Item no. 151147555

Position switch

TV7H 355-01/01Z

TV7H 355-01/01Z

Item no. 151084125

Position switch

Z4V7H 355-02Z

Z4V7H 355-02Z

Item no. 151082491

Position switch

Z4V7H 355-11Z-M20

Z4V7H 355-11Z-M20

Item no. 151168155

Position switch

Z4V7H 355-11Z-M20-RMS

Z4V7H 355-11Z-M20-RMS

Item no. 151166833

Position switch

Z4V7H 355-11Z-RMS-1637

Z4V7H 355-11Z-RMS-1637

Item no. 101181434

Position switch

13 results found