Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 355
  2. 355 roller lever 7H-2138
355 roller lever 7H-2138

355 roller lever 7H-2138

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 66,7 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • Switching points to EN 50041
10 Products
T4V7H 355-03Z-M20-2138

T4V7H 355-03Z-M20-2138

Item no. 151190289

Position switch with safety function

T4V7H 355-11Z-2138

T4V7H 355-11Z-2138

Item no. 153000559

Position switch with safety function

T4V7H 355-11ZUE-2138

T4V7H 355-11ZUE-2138

Item no. 151193706

Position switch with safety function

T4V7H 355-12Z-M20-2138

T4V7H 355-12Z-M20-2138

Item no. 151173429

Position switch with safety function

T4V7H 355-12ZUE-2138

T4V7H 355-12ZUE-2138

Item no. 151210181

Position switch with safety function

Z4V7H 355-02Z-2138

Z4V7H 355-02Z-2138

Item no. 151181233

Position switch with safety function

Z4V7H 355-02Z-RMS-1637/2138

Z4V7H 355-02Z-RMS-1637/2138

Item no. 153014770

Position switch with safety function

Z4V7H 355-11ZG24-RMS-2138

Z4V7H 355-11ZG24-RMS-2138

Item no. 101157452

Position switch with safety function

Z4V7H 355-11Z-M20-2138

Z4V7H 355-11Z-M20-2138

Item no. 151165690

Position switch with safety function

Z4V7H 355-11Z-M20-2138-RMS

Z4V7H 355-11Z-M20-2138-RMS

Item no. 133008856

Position switch with safety function

10 results found