Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 355
  2. 355 roller lever H
355 roller lever H

355 roller lever H

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 66,7 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • Switching points to EN 50041
37 Products
Z4VH 355-11Z-ST

Z4VH 355-11Z-ST

Item no. 151171827

Position switch with safety function

Z4VH 355-11Z-RVA

Z4VH 355-11Z-RVA

Item no. 151106486

Position switch with safety function

Z4VH 355-11Z-RMS

Z4VH 355-11Z-RMS

Item no. 151100890

Position switch with safety function

Z4VH 355-11Z-RVA

Z4VH 355-11Z-RVA

Item no. 131106486

Position switch with safety function

Z4VH 355-11Z-M20-1637

Z4VH 355-11Z-M20-1637

Item no. 151171335

Position switch with safety function

Z4VH 355-11Z-M20

Z4VH 355-11Z-M20

Item no. 151166307

Position switch with safety function

Z4VH 355-11Z-M20-RMS-1637

Z4VH 355-11Z-M20-RMS-1637

Item no. 101166386

Position switch with safety function

Z4VH 355-02Z-RMS

Z4VH 355-02Z-RMS

Item no. 151162391

Position switch with safety function

Z4VH 355-02Z-ST-2310

Z4VH 355-02Z-ST-2310

Item no. 101180491

Position switch with safety function

Z4VH 355-02Y-1338

Z4VH 355-02Y-1338

Item no. 101162036

Position switch with safety function

Z4VH 355-02Z-1583-2

Z4VH 355-02Z-1583-2

Item no. 101159847

Position switch with safety function

Z4VH 355-02Z-M20

Z4VH 355-02Z-M20

Item no. 151168368

Position switch with safety function

TVH 355-01/01Z-RMS

TVH 355-01/01Z-RMS

Item no. 153002462

Position switch

TVH 355-01/01Z

TVH 355-01/01Z

Item no. 151084124

Position switch

TV3H 355-01/01Z-1583-2/1172

TV3H 355-01/01Z-1583-2/1172

Item no. 101101698

Position switch

TV3H 355-01/01Z-1583-2

TV3H 355-01/01Z-1583-2

Item no. 151101609

Position switch

TVH 355-01/01Z-1583-2

TVH 355-01/01Z-1583-2

Item no. 101099931

Position switch

T4VH 355-20Z-M20

T4VH 355-20Z-M20

Item no. 151168383

Position switch

T4VH 355-12ZUE

T4VH 355-12ZUE

Item no. 101148292

Position switch with safety function

T4VH 355-12Z-RMS

T4VH 355-12Z-RMS

Item no. 151211165

Position switch with safety function

T4VH 355-12Z-M20

T4VH 355-12Z-M20

Item no. 151171048

Position switch with safety function

T4VH 355-11ZUE

T4VH 355-11ZUE

Item no. 101082457

Position switch with safety function

T4VH 355-11ZUE-RMS

T4VH 355-11ZUE-RMS

Item no. 101158972

Position switch with safety function

T4V3H 355-11ZUE-1583-2

T4V3H 355-11ZUE-1583-2

Item no. 101192357

Position switch with safety function

37 results found