Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 441 fork lever 2C
  2. 441 fork lever 2C
441 fork lever 2C

441 fork lever 2C

  • Metal enclosure
  • With latching end position
  • Actuator heads can be repositioned by 4 x 90°
  • Change in actuating direction by repositioning actuator head
  • 2 Contacts
  • 106 mm x 99 mm x 63 mm (basic component)
  • Case-hardened lever
  • Protection class IP65
  • Actuator can be repositioned by 90°
6 Products
M2C 441-11Y

M2C 441-11Y

Item no. 101059676

Position switch

T2C 441-11Y

T2C 441-11Y

Item no. 101059661

Position switch

T2C 441-11Y-1276-2

T2C 441-11Y-1276-2

Item no. 101137935

Position switch

T2C 441-11Y-UE

T2C 441-11Y-UE

Item no. 101059662

Position switch

MC 441-11Y

MC 441-11Y

Item no. 101088542

Position switch

MC 441-11Y-T

MC 441-11Y-T

Item no. 101099871

Position switch

6 results found