Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 441 roller lever D
  2. 441 roller lever D
441 roller lever D

441 roller lever D

  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • 2 Contacts
  • Lever can be transposed by 180°
  • In temperature-resistant version, the roller can be mounted in two different positions on the shaft
  • 106 mm x 99 mm x 63 mm (basic component)
  • Protection class IP65
  • Actuator can be repositioned by 90°
  • Metal enclosure
39 Products
MD 441-11Y-M20

MD 441-11Y-M20

Item no. 101160102

Position switch

TD 441-11Y-M20

TD 441-11Y-M20

Item no. 101170463

Position switch

MD 441-11Y-T-M20

MD 441-11Y-T-M20

Item no. 101164827

Position switch

MD 441-11Y-T-1276-2

MD 441-11Y-T-1276-2

Item no. 101096346

Position switch

MD 441-11Y-A-T-M20-2037

MD 441-11Y-A-T-M20-2037

Item no. 101165102

Position switch

MD 441-11Y-T-2512

MD 441-11Y-T-2512

Item no. 151203454

Position switch

TD 441-11Y-2512

TD 441-11Y-2512

Item no. 151203457

Position switch

TD 441-11Y-2512

TD 441-11Y-2512

Item no. 101203457

Position switch

MD 441-11Y-T-1801

MD 441-11Y-T-1801

Item no. 101127471

Position switch

MD 441-11Y-2186

MD 441-11Y-2186

Item no. 101138562

Position switch

MD 441-11Y-M20-RMS

MD 441-11Y-M20-RMS

Item no. 101168995

Position switch

MD 441-11Y-RMS-M20-1801

MD 441-11Y-RMS-M20-1801

Item no. 101174616

Position switch

MD 441-11Y-T-2512

MD 441-11Y-T-2512

Item no. 101203454

Position switch

MD 441-11Y-2512

MD 441-11Y-2512

Item no. 151203445

Position switch

MD 441-11Y-RMS

MD 441-11Y-RMS

Item no. 101059547

Position switch

MD 441-11Y-A-T-2037

MD 441-11Y-A-T-2037

Item no. 101113160

Position switch

MD 441-11Y-K-2186

MD 441-11Y-K-2186

Item no. 101146481

Position switch

MD 441-11Y-562-1/ 1276-2/1801

MD 441-11Y-562-1/ 1276-2/1801

Item no. 101154764

Position switch

MD 441-11Y-T-1276-2-1801

MD 441-11Y-T-1276-2-1801

Item no. 101177916

Position switch

TD 441-11Y-UE

TD 441-11Y-UE

Item no. 101059496

Position switch

TD 441-11Y-UE-T

TD 441-11Y-UE-T

Item no. 101059497

Position switch

TD 441-11Y-T-602

TD 441-11Y-T-602

Item no. 101059505

Position switch

TD 441-11Y-T-M20

TD 441-11Y-T-M20

Item no. 101165676

Position switch

TD 441-11Y-RMS-M20

TD 441-11Y-RMS-M20

Item no. 101170055

Position switch

39 results found