Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 441 roller lever L
  2. 441 roller lever L
441 roller lever L

441 roller lever L

  • Actuator head can be repositioned in steps 4 x 90°
  • Metal enclosure
  • Continuous adjustment of lever position 360°
  • 2 Contacts
  • Lever can be transposed by 180°
  • In temperature-resistant version, the roller can be mounted in two different positions on the shaft
  • 106 mm x 99 mm x 63 mm (basic component)
  • Protection class IP65
13 Products
ML 441-11Y-M20

ML 441-11Y-M20

Item no. 101170496

Position switch

TL 441-11Y

TL 441-11Y

Item no. 101059310

Position switch

TL 441-11Y-1276-2

TL 441-11Y-1276-2

Item no. 101086689

Position switch

ML 441-11Y-T-M20

ML 441-11Y-T-M20

Item no. 101170498

Position switch

ML 441-11Y-T-1276-2

ML 441-11Y-T-1276-2

Item no. 101095970

Position switch

ML 441-11Y-A-T-M20-2037

ML 441-11Y-A-T-M20-2037

Item no. 101161646

Position switch

TL 441-11Y-T

TL 441-11Y-T

Item no. 101059315

Position switch

TL 441-11Y-T-1276-2

TL 441-11Y-T-1276-2

Item no. 101095294

Position switch

TL 441-11Y-T-1276-2/ -1801

TL 441-11Y-T-1276-2/ -1801

Item no. 101150792

Position switch

TL 441-11Y-T-1801

TL 441-11Y-T-1801

Item no. 101099740

Position switch

ML 441-11Y-2512-6

ML 441-11Y-2512-6

Item no. 151203466

Position switch

ML 441-11Y-T-2512-6

ML 441-11Y-T-2512-6

Item no. 151203468

Position switch

ML 441-11Y-M20-RMS

ML 441-11Y-M20-RMS

Item no. 101165941

Position switch

13 results found