Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 441
  2. 441 roller plunger R
441 roller plunger R

441 roller plunger R

  • Actuator can be repositioned by 90°
  • Metal enclosure
  • 2 Contacts
  • 106 mm x 99 mm x 63 mm (basic component)
  • Protection class IP65
19 Products
MR 441-11Y

MR 441-11Y

Item no. 101058758

Position switch

MR 441-11Y-T

MR 441-11Y-T

Item no. 101058760

Position switch

MR 441-11Y-T-1276-2

MR 441-11Y-T-1276-2

Item no. 101096133

Position switch

MR 441-11Y-A-T-M20-2037

MR 441-11Y-A-T-M20-2037

Item no. 101160083

Position switch

TR 441-11Y-M20

TR 441-11Y-M20

Item no. 101171772

Position switch

TR 441-11Y-RMS

TR 441-11Y-RMS

Item no. 101058738

Position switch

MR 441-11Y-RMS

MR 441-11Y-RMS

Item no. 101058775

Position switch

TR 441-11Y-1092

TR 441-11Y-1092

Item no. 101090131

Position switch

TR 441-11Y-T-1276-2

TR 441-11Y-T-1276-2

Item no. 101096212

Position switch

TR 441-11Y-T-M20

TR 441-11Y-T-M20

Item no. 101167987

Position switch

MR 441-11Y-A-T-M20-2037/1276-2

MR 441-11Y-A-T-M20-2037/1276-2

Item no. 101177976

Position switch

TR 441-11Y-RMS-1092

TR 441-11Y-RMS-1092

Item no. 101090173

Position switch

TR 441-11Y

TR 441-11Y

Item no. 101058713

Position switch

TR 441-11Y-T

TR 441-11Y-T

Item no. 101058719

Position switch

TR 441-11Y-T-U90

TR 441-11Y-T-U90

Item no. 101086039

Position switch

MR 441-11Y-U90

MR 441-11Y-U90

Item no. 101098139

Position switch

MR 441-11Y-A-T-2037

MR 441-11Y-A-T-2037

Item no. 101120296

Position switch

MR 441-11Y-K-1276-1

MR 441-11Y-K-1276-1

Item no. 101144219

Position switch

MR 441-11Y-T-U90

MR 441-11Y-T-U90

Item no. 101184044

Position switch

19 results found

System components