Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 452 roller lever D
  2. 452 roller lever D
452 roller lever D

452 roller lever D

  • Metal enclosure
  • 118 mm x 127 mm x 64 mm ( basic component)
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • In temperature-resistant version, the roller can be mounted in two different positions on the shaft
  • 2 cable entries M 20 x 1.5
20 Products
TD 452-02Y

TD 452-02Y

Item no. 101059573

Position switch

TD 452-12Y

TD 452-12Y

Item no. 101059593

Position switch

TD 452-20Y-M20

TD 452-20Y-M20

Item no. 101171394

Position switch

TD 452-21Y

TD 452-21Y

Item no. 101059584

Position switch

TD 452-02Y-T

TD 452-02Y-T

Item no. 101059574

Position switch

TD 452-12Y-T-1276-2-RMS

TD 452-12Y-T-1276-2-RMS

Item no. 101115834

Position switch

TD 452-02Y-1090/2512

TD 452-02Y-1090/2512

Item no. 101217716

Position switch

TD 452-02Y-T-1276-2-1801

TD 452-02Y-T-1276-2-1801

Item no. 103002918

Position switch

TD 452-21Y-T

TD 452-21Y-T

Item no. 101059586

Position switch

TD 452-02Y-RMS-1090

TD 452-02Y-RMS-1090

Item no. 101105465

Position switch

TD 452-02Y-T-1801

TD 452-02Y-T-1801

Item no. 103001013

Position switch

TD 452-02Y-2512

TD 452-02Y-2512

Item no. 103001059

Position switch

TD 452-02Y-1801/2512-1

TD 452-02Y-1801/2512-1

Item no. 103004143

Position switch

TD 452-21Y-1801

TD 452-21Y-1801

Item no. 103012278

Position switch

TD 452-20Y

TD 452-20Y

Item no. 101059566

Position switch

TD 452-20Y-T

TD 452-20Y-T

Item no. 101059567

Position switch

TD 452-21Y-K

TD 452-21Y-K

Item no. 101083552

Position switch

TD 452-02Y-H

TD 452-02Y-H

Item no. 101094422

Position switch

TD 452-12Y-UE-K

TD 452-12Y-UE-K

Item no. 101138280

Position switch

TD 452-21Y-H-T

TD 452-21Y-H-T

Item no. 101153134

Position switch

20 results found