Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 461
  2. 461 roller lever D
461 roller lever D

461 roller lever D

  • Metal enclosure
  • 118 mm x 155 mm x 64 mm ( basic component)
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • In temperature-resistant version, the roller can be mounted in two different positions on the shaft
14 Products
MD 461-22Y

MD 461-22Y

Item no. 101059618

Position switch

TD 461-03Y

TD 461-03Y

Item no. 101059601

Position switch

TD 461-22Y

TD 461-22Y

Item no. 101059607

Position switch

MD 461-22Y-RMS

MD 461-22Y-RMS

Item no. 101059622

Position switch

MD 461-22Y-RMS-1801

MD 461-22Y-RMS-1801

Item no. 101143594

Position switch

MD 461-22Y-T

MD 461-22Y-T

Item no. 101059619

Position switch

MD 461-22Y-T-1276-2

MD 461-22Y-T-1276-2

Item no. 101095343

Position switch

TD 461-03Y-M25

TD 461-03Y-M25

Item no. 101174487

Position switch

TD 461-13Y-T-1801/ -1276-2

TD 461-13Y-T-1801/ -1276-2

Item no. 101124226

Position switch

TD 461-22Y-K

TD 461-22Y-K

Item no. 101059610

Position switch

TD 461-22Y-RMS

TD 461-22Y-RMS

Item no. 101059612

Position switch

TD 461-22Y-RMS-1801

TD 461-22Y-RMS-1801

Item no. 101148041

Position switch

TD 461-22Y-T-1801

TD 461-22Y-T-1801

Item no. 101116399

Position switch

TD 461-30Y-T

TD 461-30Y-T

Item no. 101059599

Position switch

14 results found