Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 461 roller lever L
  2. 461 roller lever L
461 roller lever L

461 roller lever L

  • Metal enclosure
  • 118 mm x 155 mm x 64 mm ( basic component)
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • In temperature-resistant version, the roller can be mounted in two different positions on the shaft
15 Products
ML 461-22Y

ML 461-22Y

Item no. 101059446

Position switch

TL 461-13Y

TL 461-13Y

Item no. 101059462

Position switch

TL 461-22Y

TL 461-22Y

Item no. 101059433

Position switch

TL 461-30Y

TL 461-30Y

Item no. 101059423

Position switch

ML 461-22Y-1276-2

ML 461-22Y-1276-2

Item no. 101116084

Position switch

ML 461-22Y-1801-RMS

ML 461-22Y-1801-RMS

Item no. 101148825

Position switch

ML 461-22Y-RMS-1801/1276-2

ML 461-22Y-RMS-1801/1276-2

Item no. 101192654

Position switch

ML 461-22Y-T

ML 461-22Y-T

Item no. 101059447

Position switch

ML 461-22Y-T-1276-2

ML 461-22Y-T-1276-2

Item no. 101096098

Position switch

TL 461-03Y-T

TL 461-03Y-T

Item no. 101059429

Position switch

TL 461-13Y-1801

TL 461-13Y-1801

Item no. 101153907

Position switch

TL 461-13Y-RMS -1276-2

TL 461-13Y-RMS -1276-2

Item no. 101152535

Position switch

TL 461-22Y-K-UE-M20-1276-2/1801

TL 461-22Y-K-UE-M20-1276-2/1801

Item no. 101175763

Position switch

TL 461-22Y-RMS

TL 461-22Y-RMS

Item no. 101059442

Position switch

TL 461-40Y-RMS -1276-2

TL 461-40Y-RMS -1276-2

Item no. 101152536

Position switch

15 results found