Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 471
  2. 471 pull lever Z
471 pull lever Z

471 pull lever Z

  • Metal enclosure
  • 4 or 6 Contacts
  • 194 mm x 123 mm x 130 mm (basic component)
  • 3 cable entries M 25 x 1.5
  • Continuous adjustment of lever position 360°
16 Products
M. 471-21/21Y

M. 471-21/21Y

Item no. 101061176

Position switch

M. 471-20/20Y

M. 471-20/20Y

Item no. 101061152

Position switch

M. 471-12/12Y

M. 471-12/12Y

Item no. 101061195

Position switch

M. 471-03/03Y

M. 471-03/03Y

Item no. 101061212

Position switch

M. 471-11/11Y

M. 471-11/11Y

Item no. 101060281

Position switch

M. 471-02/02Y

M. 471-02/02Y

Item no. 101061163

Position switch

T. 471-02/02Y-H-840

T. 471-02/02Y-H-840

Item no. 101169156

Position switch

T. 471-20/20Y

T. 471-20/20Y

Item no. 101061065

Position switch

T. 471-02/02Y

T. 471-02/02Y

Item no. 101061077

Position switch

T. 471-21/21Y

T. 471-21/21Y

Item no. 101061096

Position switch

T. 471-12/12Y

T. 471-12/12Y

Item no. 101061110

Position switch

T. 471-03/03Y

T. 471-03/03Y

Item no. 101061138

Position switch

T. 471-03/03Y-H-840

T. 471-03/03Y-H-840

Item no. 101210333

Position switch

T. 471-12/12Y-H 1OE=15°/2OE=30°

T. 471-12/12Y-H 1OE=15°/2OE=30°

Item no. 103004099

Position switch

T. 471-02/02Y-H GB 496

T. 471-02/02Y-H GB 496

Item no. 101061078

Position switch

T. 471-11/11Y-UE

T. 471-11/11Y-UE

Item no. 101096037

Position switch

16 results found