Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 471
  2. 471 roller lever 2A
471 roller lever 2A

471 roller lever 2A

  • Metal enclosure
  • 4 or 6 Contacts
  • 194 mm x 123 mm x 130 mm (basic component)
  • 3 cable entries M 25 x 1.5
  • Continuous adjustment of lever position 360°
5 Products
M2A 471-12/12Y

M2A 471-12/12Y

Item no. 101061203

Position switch

T2A 471-02/02Y

T2A 471-02/02Y

Item no. 101061086

Position switch

T2A 471-02/02Y-2512-4

T2A 471-02/02Y-2512-4

Item no. 101215833

Position switch

T2A 471-02/02Y-H GB 496

T2A 471-02/02Y-H GB 496

Item no. 101149508

Position switch

T2A 471-02/02Y-RMS

T2A 471-02/02Y-RMS

Item no. 101215276

Position switch

5 results found