Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 471
  2. 471 roller lever A
471 roller lever A

471 roller lever A

  • Metal enclosure
  • 4 or 6 Contacts
  • 194 mm x 123 mm x 130 mm (basic component)
  • 3 cable entries M 25 x 1.5
  • Continuous adjustment of lever position 360°
30 Products
MA 471-02/02Y

MA 471-02/02Y

Item no. 101061164

Position switch

MA 471-12/12Y

MA 471-12/12Y

Item no. 101061198

Position switch

MA 471-21/21Y

MA 471-21/21Y

Item no. 101061182

Position switch

TA 471-02/02Y

TA 471-02/02Y

Item no. 101061079

Position switch

TA 471-03/03Y

TA 471-03/03Y

Item no. 101061139

Position switch

TA 471-12/12Y

TA 471-12/12Y

Item no. 101061111

Position switch

TA 471-21/21Y

TA 471-21/21Y

Item no. 101061097

Position switch

TA 471-03/03Y-H-840

TA 471-03/03Y-H-840

Item no. 101169534

Position switch

TA 471-03/03Y-H GB 130

TA 471-03/03Y-H GB 130

Item no. 101092229

Position switch

TA 471-03/03Y-H-RMS -840

TA 471-03/03Y-H-RMS -840

Item no. 101099583

Position switch

TA 471-02/02Y-H-840

TA 471-02/02Y-H-840

Item no. 101061084

Position switch

TA 471-12/12Y-RMS

TA 471-12/12Y-RMS

Item no. 101061115

Position switch

TA 471-03/03Y-H-RMS GB 130

TA 471-03/03Y-H-RMS GB 130

Item no. 101110011

Position switch

TA 471-12/12Y-1276-2

TA 471-12/12Y-1276-2

Item no. 101138726

Position switch

TA 471-03/03Y-H-2666

TA 471-03/03Y-H-2666

Item no. 101206224

Position switch

TA 471-03/03Y-H-1877-2666

TA 471-03/03Y-H-1877-2666

Item no. 103010184

Position switch

TA 471-02/02Y-H-840

TA 471-02/02Y-H-840

Item no. 151061084

Position switch

MA 471-11/11Y

MA 471-11/11Y

Item no. 101054469

Position switch

TA 471-12/12Y-UE

TA 471-12/12Y-UE

Item no. 101061112

Position switch

TA 471-12/12Y-UE-H GB 125

TA 471-12/12Y-UE-H GB 125

Item no. 101091905

Position switch

TA 471-02/02Y-H GB 124

TA 471-02/02Y-H GB 124

Item no. 101091948

Position switch

TA 471-02/02Y-H GB 496

TA 471-02/02Y-H GB 496

Item no. 101099666

Position switch

TA 471-02/02Y-H-RMS GB 175

TA 471-02/02Y-H-RMS GB 175

Item no. 101195405

Position switch

TA 471-21/21Y-RMS

TA 471-21/21Y-RMS

Item no. 101195837

Position switch

30 results found