Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. ZSM 476E
  2. 476E Winkelhebel 3K
476E Winkelhebel 3K

476E Winkelhebel 3K

  • Thermoplastic enclosure
  • Switching function latching
  • Screw and pinch terminals for connection of wires
  • Low actuation force and short contact trip value
8 Products
Z3KM476E-02-U90-230

Z3KM476E-02-U90-230

Item no. 157000654

Position switch with safety function

Z3KM476E-02-U90-024

Z3KM476E-02-U90-024

Item no. 157000642

Position switch with safety function

Z3KM476E-02-U270-230

Z3KM476E-02-U270-230

Item no. 157000656

Position switch with safety function

Z3KM476E-02-U270-024

Z3KM476E-02-U270-024

Item no. 157000644

Position switch with safety function

Z3KM476E-02-U180-230

Z3KM476E-02-U180-230

Item no. 157000655

Position switch with safety function

Z3KM476E-02-U180-024

Z3KM476E-02-U180-024

Item no. 157000643

Position switch with safety function

Z3KM476E-02-230

Z3KM476E-02-230

Item no. 157000653

Position switch with safety function

Z3KM476E-02-024

Z3KM476E-02-024

Item no. 157000591

Position switch with safety function

8 results found