ACC-AZM-DHS-H-1-RD
Item number:103062961

Product features
- For use with the DHS150 to enable rear unlocking in hazardous areas
- In combination with the DHS150-PT-T emergency release (not included)
Ordering data
Product type descriptionACC-AZM-DHS-H-1-RD
Article number (order number)103062961
EAN (European Article Number)8905236111273
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Material of the rodMetal film
Material of the handlePlastic
Colour of the handlered
Gross weight700g
Mechanical data - Dimensions
Length111mm
Diameter32mm
Diameter of the Rod11mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/07/2026, 23:33