ACC-AZM150-BOW-4M-6M
Item number:153033704

Product features
- Can be used as emergency exit or emergency release
- Remote release via a wire rope
- total length: 6
- Length of sheathed steel core: 4 m
Ordering data
Product type descriptionACC-AZM150-BOW-4M-6M
Article number (order number)153033704
EAN (European Article Number)4030661690834
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Gross weight267g
Mechanical data - Dimensions
Width38.9mm
Height9.6mm
Length of sheathed steel core4m
Length of the Bowden cable6m
Scope of delivery
Scope of deliveryThe solenoid interlock is not included in delivery.
Accessory
Note (Accessories)The Bowden cable release is an accessory that can only be used in conjunction with the solenoid interlock AZM150.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/10/2026, 14:44