/
/
We respect your privacy
This website uses cookies and similar technologies.
Your selection:
Required
Personalized content
Web analytics
External media
Accept all
Accept selected
Reject all
Cookies / Privacy
+43 1 61028 0
Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DE
EN
Belgium
FR
NL
Brazil
PT
ES
Canada
EN
FR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DE
FR
IT
EN
Turkey
TR
United Kingdom
EN
USA
EN
Austria (EN)
Login
Cart
ACC-BPL-M20-MS | Schmersal - The DNA of Safety
More
Accessories
ACC-BPL-M20-MS
ACC-BPL-M20-MS
Item number:
103006009
Product features
Locking screw M20
Metal film
Please log in to see prices
Add to Cart
Add to watchlist
Compare
Product request
Data
Downloads
Pictures
Ordering data
Product type description
ACC-BPL-M20-MS
Article number (order number)
103006009
EAN (European Article Number)
4030661439761
eCl@ss number, version 12.0
27-27-06-92
eCl@ss number, version 11.0
27-27-06-92
eCl@ss number, version 9.0
27-27-06-92
ETIM number, version 7.0
EC002594
ETIM number, version 6.0
EC002594
General data
Material
Nickel plated brass
Gross weight
12
g
Mechanical data
Tightening torque of nuts, maximum
8
Nm
Mechanical data - Dimensions
Screw length
15.8
mm
Thread length of the screw
5.3
mm
Screw diameter
30.5
mm
Diameter, metric ISO thread with pitch indication
M20 x 1.5
Data
Downloads
Pictures
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/10/2026, 05:22