ACC-CGLD-M20-P
Item number:103006013

Product features
- cable gland M20
- Plastic
Please log in to see prices
Ordering data
Product type descriptionACC-CGLD-M20-P
Article number (order number)103006013
EAN (European Article Number)4030661439792
eCl@ss number, version 12.027-14-08-02
eCl@ss number, version 11.027-14-44-34
eCl@ss number, version 9.027-14-44-34
ETIM number, version 7.0EC000441
ETIM number, version 6.0EC000441
General data
MaterialPolyamide PA
Gross weight10g
Mechanical data
Tightening torque of nuts, maximum4.5Nm
Mechanical data - Connection technique
Authorised cable section, minimum6mm
Authorised cable section, maximum12mm
Mechanical data - Dimensions
Screw length36.5mm
Thread length of the screw9mm
Screw diameter26.4mm
Diameter, metric ISO thread with pitch indicationM20 x 1.5
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 15/08/2026, 22:32