ACC-CLP-M12-10PCS
Item number:103052312

Product features
- Safety clip for the socket side of sensor/actuator cables with M12 plug connector, for knurls with diameter: 15 mm or for hexagon with width across flats 14 mm
Ordering data
Product type descriptionACC-CLP-M12-10PCS
Article number (order number)103052312
EAN (European Article Number)4030661632247
General data
MaterialPlastic
Mechanical data
Installation instructionsLocking clip for the socket side of sensor/actuator cables with M12 connector and M12 connectors for assembly, for knurl diameter: 15 mm or for Allen key with a wrench size of 14 mm, prevents the disconnection of plug-in connections without tools
Ambient conditions
Ambient temperature-40 ... +90 °C
Storage and transport temperature-40 ... +105 °C
Scope of delivery
Scope of delivery10 pcs locking clip
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/07/2026, 17:35