ACC-NRS-M5X9-CSS-2PCS
Item number:103052253

Please log in to see prices
Ordering data
Product type descriptionACC-NRS-M5X9-CSS-2PCS
Article number (order number)103052253
EAN (European Article Number)4030661632070
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
MaterialZinc-plated metal
Gross weight4g
Mechanical data
Type of the fixing screwsM5X9
Note (Type of the fixing screws)The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose.
Type of the screw headCountersunk screw with one-way slot
Property class8.8
Scope of delivery
Scope of delivery of mounting material2x Safety screws
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/09/2026, 04:09