ACTUATOR AZ 17/170-B1
Item number:101122893

Product features
- Particularly suitable for sliding doors
- Straight actuator
- Particularly suitable for sliding doors
Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZ 17/170-B1
Article number (order number)101122893
EAN (European Article Number)4030661104393
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Material of the actuatorStainless steel
Gross weight14g
Mechanical data
Actuating radius, minimum140mm
Actuatorrigidstraight
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 200 mmminimum actuating radius on rotating guard systems via the narrow edge of the actuator 140 mmThe axis of the hinge must be 10 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/08/2026, 02:23