ACTUATOR AZ 335-B6-FLEX
Item number:101150808
Archive

Product features
- Particularly suitable for hinged guards
- Compensates play of ± 5 mm in two axes
- For very smal actuating radii
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionACTUATOR AZ 335-B6-FLEX
Article number (order number)101150808
EAN (European Article Number)4030661287881
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight165g
Mechanical data
Actuating radius, minimum100mm
Actuatorflexible
Note
Note (General)Actuating radius adjustable to minimum 100 mm using a hexagonal key wrench AF 2 mmminimum actuating radius on hinged guards in line with the plane of the actuator 100 mmThe axis of the hinge must be 52.7 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/10/2026, 16:43