ACTUATOR AZ/AZM 415-B2
Item number:101144796

Product features
- Particularly suitable for hinged guards
- For very smal actuating radii in line with the plane of the actuator
Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZ/AZM 415-B2
Article number (order number)101144796
EAN (European Article Number)4030661134307
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Material of the actuatorBrass
Gross weight160g
Mechanical data
Actuating radius, minimum250mm
Actuatorflexiblestraight
Shearing force25,000N
Note
Note (General)Actuating radius adjustable, minimum 250, using an hexagonal key wrench 4 A/FThe axis of the hinge must be 36 mm above and in a parallel plane to the top surface of the safety switch.The sockets are equipped with pin holes. The use of dowel pins prevents disassembly of the actuator. By the adjustment of the hexagon socket screws "a", the actuators can be fitted any desired position. This actuator can also be used for sliding doors.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/10/2026, 08:00