ACTUATOR AZ/AZM 415-B30-07
Item number:101139959

Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZ/AZM 415-B30-07
Article number (order number)101139959
EAN (European Article Number)4030661117249
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Housing materialLight-alloy diecast, paint finish
Material of the actuatorZinc die-cast
Material of the operatorsAluminium
Gross weight816g
Mechanical data
Door hingeRight
Shearing force25,000N
Actuator mountedOutside
Mechanical data - Dimensions
Length of the actuator90mm
Width of the actuator157mm
Height of the actuator105mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/07/2026, 07:47