ACTUATOR AZM 161-B1ES
Item number:101171859

Product features
- Straight actuator
- Particularly suitable for sliding doors
Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZM 161-B1ES
Article number (order number)101171859
EAN (European Article Number)4030661299600
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight30g
Mechanical data
Actuatorstraight
Actuating play in direction of actuation2mm
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 150 mmminimum actuating radius on rotating guard systems via the narrow edge of the actuator 180 mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/11/2026, 09:10