ACTUATOR AZM 170-B6
Item number:101123391

Product features
- Particularly suitable for hinged guards
- The direction of actuation can be selected by applicable insertion of the insert
Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZM 170-B6
Article number (order number)101123391
EAN (European Article Number)4030661104416
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Material of the actuatorStainless steel
Gross weight23g
Mechanical data
Actuating radius, minimum50mm
Actuatorflexible
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
Note
Note (General)Actuating radius adjustable, minimum 50 mm, using an hexagonal key wrench SW 2 mm (a and b)The axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/09/2026, 17:51