ADP55.3SW
Item number:161054132

Please log in to see prices
Ordering data
Product type descriptionADP55.3SW
Article number (order number)161054132
EAN (European Article Number)4030661605951
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsLatched pushbutton - Front plate mounting
DesignRound
Sealing typeForm seals
Material of the operatorsPlastic
Material of the front ringPlastic
Colour of the operating elementBlack
Colour of the front ringBlack
Gross weight39g
General data - Features
Mounting flangeNo
Probing possible Yes
Fully insulated Yes
Mechanical data
Unlockingwithout
Actuating stroke4mm
Actuating force, approx.10.5N
Mountingcentral nut
Tightening torque of the screw1Nm
Mechanical data - Dimensions
Height36mm
Note (Mounting depth)Depth behind front panel including one contact element
Diameter total55mm
diameters for the actuating heads55mm
Diameter of the front ring49mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing70 x 70mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +60 °C
Restistance to shock30 g / 18 ms
Resistant to vibration20 g / 10 ... 150 Hz
Electrical data
Maximum switching frequency1,200/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/11/2026, 22:31