AM-T100
Item number:103048766

Product features
- Time-of-Flight Technologie (ToF)
- Millimetre-accurate 3D depth images through Sony DepthSense™ technology
- High frame rate up to 60 fps
- Viewing area of 67° x 51
- Range up to 6 m
- Software for easy configuration of 3D monitoring areas
- Use in manufacturing processes, logistics and robotics
- Standardised GenICam data interface
- Optimally adaptable to different ambient and mounting conditions
Please log in to see prices
Ordering data
Product type descriptionAM-T100
Article number (order number)103048766
EAN (European Article Number)4030661621302
eCl@ss number, version 12.027-39-03-04
eCl@ss number, version 11.027-39-03-04
eCl@ss number, version 9.027-39-03-04
ETIM number, version 7.0EC001511
ETIM number, version 6.0EC001511
Approvals - Standards
CertificatescULus
General data
StandardsEN 61326-1EN IEC 60825-1
Sensor topologyiTOF
CPUDual Cortex-A53 1.2 GHz
Resolution640 x 480 Pixel
Gross weight565g
Mechanical data
Range, protection field, maximum6m
NoteDepending on the remission properties of the target objects, a range of up to 30 m can be achieved
Wave length of the laserdiode850nm
Distance resolution1mm
Field of view67° x 51°
Accuracy, maximum1%
Mechanical data - Connection technique
TerminationConnector, M12, 8-pole, A-codedX-coded M12 Ethernet connector
Ambient conditions
IP Degree of protectionIP67
Notewhen both plug connections are closed
Ambient temperature+0 ... +45 °C
NoteThe camera can be operated from a temperature of -20° C after a warm-up period of 30 minutes.
Storage and transport temperature-20 ... +85 °C
Laser class1
Electrical data
Operating voltage24 VDC -10 % / +10 % (PoE: IEEE802.3bt)
Rated operating voltage24VDC
Electrical power consumption15W
Electrical power consumption, maximum40W
Frame rate60Hz
Exposure time1 µs - 1 ms
Electrical data - Communication protocols
Transfer rate10/100/1000 Mbps EthernetGigE Vision 2.0 Compliant
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 16/10/2026, 01:30