ASLT-200
Item number:103001344
Archive

Product features
- Integrated diagnostic function
- Green diagnostic LED: U-AS-i > 26,0 V
- Yellow diagnostic LED: U-AS-i > 18,5 V - AS-i bus termination in field enclosure (plug), Protection class IP65
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionASLT-200
Article number (order number)103001344
EAN (European Article Number)4030661425597
eCl@ss number, version 12.027-14-31-13
eCl@ss number, version 11.027-14-31-13
eCl@ss number, version 9.027-14-31-90
ETIM number, version 7.0EC000757
ETIM number, version 6.0EC000757
Approvals - Standards
CertificatescULus
General data
Gross weight42g
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 15/08/2026, 03:58