ASM E2-R2/R2
Item number:101176991
Archive

Product features
- Safety monitor for 1 AS-i circuit(s), 48 Devices
- Controls 2 enabling circuit(s) - 2 enabling contact(s) with each 2 relay contacts 24 V / 1 A DC and 230 V / 3 A AC integrated
- Diagnostic interface: RS 232 through RJ-45
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionASM E2-R2/R2
Article number (order number)101176991
EAN (European Article Number)4030661307626
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULus
General data
Housing materialPlastic
Gross weight410g
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/08/2026, 16:34