ASM G2-CD SOFTWARE ASIMON
Item number:101206151
Archive

Product features
- asimon G2 3.x
- The software asimon is a tool for the configuration and commissioning of the AS-Interface safety monitors.
Ordering code
Product type descriptionASM G2-CD SOFTWARE ASIMON
Article number (order number)101206151
EAN (European Article Number)4030661380308
eCl@ss number, version 12.027-24-25-01
eCl@ss number, version 11.027-24-25-01
eCl@ss number, version 9.027-24-25-01
ETIM number, version 7.0EC000809
ETIM number, version 6.0EC000809
Scope of delivery
Scope of deliveryasimon software package: Configuration and diagnostic-software package with online documentation on CD-ROM: asimon software package: Configuration and diagnostic-software package with online documentation on CD-ROM
General data
Gross weight25g
Electrical data - AS-Interface specification
AS-i Version 3.x
Note
Note (General)A symbol library, organised by module, and function modules are stored in the safety monitor for linkage of different secure AS interface SaW slaves. When implementing the secure application, the selected functionality is invoked by drag & drop, parametrised and assigned to the respective release paths in the safety monitor. The safety application with connected AS interface network and secure AS interface slaves can then be tested and checked with monitoring on the PC.The following functions are available with the asimon software: 1. Configuration of different safety devices 2. Configuration of start-modules 3. Configuration logical combinations (AND, OR, RS Flip-Flops) 4. Configuration of the feedback loops 5. Configuration of the operating methods 6. Configuration of the system-modules 7. Print out of Configuration protocol 8. Asimon can be used offline as well as online during development and project planning. The configuration files can be saved and loaded as desired.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/11/2026, 13:48