AST LC ST-AS
Item number:101182561
Archive

Product features
- AS-i connection, connector plug M12, 4-pole
- NOTICE: Not available!
- Input module for 2 monitored PNP semiconductor outputs for safety light curtains and light grids
- Thermoplastic enclosure
- AS-Interface LED and status display
- 86,5 mm x 28 mm x 28 mm
- Long life
- Integrated AS-Interface
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionAST LC ST-AS
Article number (order number)101182561
EAN (European Article Number)4030661317649
eCl@ss number, version 12.027-24-26-04
eCl@ss number, version 11.027-24-26-04
eCl@ss number, version 9.027-24-26-04
ETIM number, version 7.0EC001599
ETIM number, version 6.0EC001599
Approvals - Standards
CertificatescULus
General data
StandardsEN 50295EN IEC 61496-1EN IEC 61508EN ISO 13849-1
Connector (electric)AS-i connection: connector plug M12, 4-pole
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Reaction time, maximum20ms
Gross weight185g
General data - Features
Cross-circuit detectionYes
Integral system diagnostics, statusYes
Number of pre-wired cable2
| Safety classification |
StandardsEN IEC 61508
Performance Level, up toe
Category4
PFH value1.74 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data - Dimensions
Diameter of sensor28mm
Height of sensor86.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +60 °C
Storage and transport temperature-25 ... +85 °C
Relative humidity, minimum30%
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Current consumption50mA
Electrical data - AS Interface
Rated operating voltage26.5 ... 31.6 VDC (Protection against polarity reversal)
Electrical data - AS-Interface specification
AS-i Version V 2.1
AS-i Profile S-0.B.F.E
AS-i, IO-Code0x7
AS-i, ID-Code0xB
AS-i, ID-Code10xF
AS-i, ID-Code20xE
AS-i Input, Channel 1Data bits DI 0 / DI 1 = dynamic code transmission
AS-i Input, Channel 2Data bits DI 2 / DI 3 = dynamic code transmission
AS-i Outputs, DO 0 … DO 3No Function
AS-i Parameter bits, P0 ... P3No function
AS-i Parameter bits, P3Authorised operation canal 1 + 2
Note (AS-i Parameter bits)Set the parameter outputs to "1111" (0xF)
AS-i Input module address0
Note (AS-i Input module address)Preset to address 0, can be changed through AS-interface bus master or hand-held programming device
Status indication
Note (LED switching conditions display)(1) LED green: Supply voltage(2) LED red: Communication error(3) LED yellow: Enabling status OSSD 1/2
Pin assignment
ConnectionST1 male connector / power supply for Safety light grids and curtains
PIN 124 VDC
PIN 2n.c.
PIN 3GND
PIN 4n.c.
PIN 5FE (functional earth connection)
ConnectionST2 female connector / Safety light grids and curtains
PIN 1+ 24 VDC
PIN 2OSSD 1
PIN 3GND
PIN 4OSSD 2
PIN 5FE (functional earth connection)
Wiring example
Note (Wiring diagram)The emitter module has to be wired up separately Please observe the corresponding SLC/SLG documentation (test signal).The Opto-Tube is directly connected to the receiver module (ST2). The receiver module is supplied with 24 V DC via the connector (ST1).The Opto-Tube itself is connected via the M12 connector (ST) to the AS-i network. Before hand the module has to be programmed with an individual address (1 - 31).The wiring diagram shows an active optoelectronic device (AOPD) (type SLC/SLG 420) with a safety input module AST LC ST-AS (Opto-Tube) connected to the AS-i Safety at Work system.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/09/2026, 12:42